Publish your products
HIERRO White ceiling fan

HIERRO White ceiling fan

White ceiling fan with light with modern lines ideal for rooms up to 17m2.
Specification
  • Reference: 33357-110

    Catalogue: Ventilacion

    EAN: 8421776158627

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 1013

    Body material: Steel

    Blade material: Plywood

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 60

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-120V

    Total height: 469

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 130

    Ceiling/light kit diameter: 295

    Engine type: AC

    No of blades: 4

    W: 56

    RPM: 90-135-200

    Additional rods included in the box: No

    Individual box height: 295

    Individual box width: 338

    Length individual box: 658

    Volume Box Ind. Trawl: 0.065609

    Gross weight of box Ind. Trawl: 9.8

    PCS/PALLET: 12

    Net weight consolidated item: 9,80

Technical specification
  • Unique ref.33357-110_-_HIERRO-White-ceiling-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)980
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit