Publish your products
EASY S Grey fan

EASY S Grey fan

EASY S is a contemporary ceiling fan with light ideal for rooms up to 13m2. Motor made of steel, ABS blades and opal glass diffuser. The finish of the blades is white and they are not reversible. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33416

    Catalogue: Ventilacion

    EAN: 8421776023055

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 3341

    Diffusor material: ABS

    Blade material: ABS

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 460

    Length: 1050

    Depth: 1050

    Total diameter: 1050

    Canopy diameter: 140

    Ceiling/light kit diameter: 210

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 11-23-68

    RPM: 105-185-285

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 260

    Individual box width (MM): 240

    Length individual box (MM): 490

    Volume Box Ind. Trawl: 0.030576

    Gross weight of box Ind. Trawl: 6.074

    PCS: 28

    Net weight consolidated item: 5.432

Technical specification
  • Unique ref.33416_-_EASY-S-Grey-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)5.432
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit