Reference: 33466
Catalogue: Ventilacion
EAN: 8421776079670
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: 0
Fixing: Ceiling
Series: 3346
Diffusor material: Glass
Blade material: ABS
Diffuser finish: Opal
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 2
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17463
Voltage: 220V-240V
Total height: 500
Length: 1685
Depth: 1685
Total diameter: 1685
Canopy diameter: 140
Ceiling/light kit diameter: 220
Engine type: DC
No of blades: 6
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 4-6-9-14-21-35
RPM: 31-43-55-67-78-95
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 325
Individual box width (MM): 305
Length individual box (MM): 605
Volume Box Ind. Trawl: 0.059971
Gross weight of box Ind. Trawl: 9,400
PCS: 16
Net weight consolidated item: 7,603