Publish your products
Light kit white for TYPHOON 16W IP44 3000K

Light kit white for TYPHOON 16W IP44 3000K

White light complement for the TYPHOON ceiling fan. Its lighting source is 16W IP44 3000K LED included.
Specification
  • Reference: 33483

    Catalogue: Ventilacion

    EAN: 8421776116368

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1101422

    Serie: 3335

    Body material: Steel+ABS

    Body finish: Matt White

    Light Source Energy Class: F

    Light Source Code: L00149

    IP: 44

    Type: II

    Power max (W): 16

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 900lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    CRI: >80

    Total height: 0

    Additional rods included in the box: No

    Individual box height: 60

    Individual box width: 215

    Length individual box: 215

    Volume Box Ind. Trawl: 0.002774

    Gross weight of box Ind. Trawl: 0.6

    PCS/PALLET: 192

    Net weight consolidated item: 0.4

Technical specification
  • Unique ref.33483_-_Light-kit-white-for-TYPHOON-16W-IP44-3000K
  • Product familyFan
  • Product groupLIGHT KIT
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryABS
  • Weight Net (Kg)0.4
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit