Publish your products
ALO L Black/wood fan DC SMART 110V

ALO L Black/wood fan DC SMART 110V

ALO L is a ceiling fan with a DC motor with modern lines, ideal for rooms from 17.6 m² to 28 m². Motor made of steel and wooden blades. It is activated using a remote control, included. This black fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings. SMART version. Remember that it is necessary to add the Smart receiver Ref. 34150-26, which must be purchased separately.
Specification
  • Reference: 33718DCWP-110

    Catalogue: Ventilacion

    EAN: 8421776350748

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3379

    Body material: Steel

    Blade material: Wood

    Body finish: Black

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 302

    Total diameter: 1520

    Canopy diameter: 150

    Engine type: DC

    Number of speeds: 6

    W: 6.9-10.5-13.7-19.7-26.9-35.1

    RPM: 97-120-136-158-179-196

    Additional rods included in the box: No

Technical specification
  • Unique ref.33718DCWP-110_-_ALO-L-Black-wood-fan-DC-SMART-110V
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit