Publish your products
LUZON L White fan

LUZON L White fan

Ceiling fan with modern lines ideal for rooms larger than 17.6m2. Made of steel and ABS blades. It is activated using a remote control, included. It has 3 adjustable speeds. This fan can be installed on sloped ceilings. Includes two seatposts.
Specification
  • Reference: 33750

    Catalogue: Ventilacion

    EAN: 8421776144637

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 3381

    Blade material: ABS

    IP: 20

    Hertz: 50Hz

    Voltage: 220V-240V

    Total height: 285

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 140

    Related accessory: 33928

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 23-42-65

    RPM: 90-120-155

    Additional rods included in the box: Yes

    Unit box per Master box: 1

    Individual box height (MM): 305

    Individual box width (MM): 280

    Length individual box (MM): 695

    Volume Box Ind. Trawl: 0.059353

    Gross weight of box Ind. Trawl: 6.6

    PCS: 16

    Net weight consolidated item: 5.3

Technical specification
  • Unique ref.33750_-_LUZON-L-White-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)5.3
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit