Publish your products
MINI PUNT S White/light wood fan DC SMART

MINI PUNT S White/light wood fan DC SMART

MINI PUNT S is a white ceiling fan with light wooden blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse summer-winter function and can be installed on inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34151-06, which must be purchased separately.
Specification
  • Reference: 33821WP-110

    Catalogue: Ventilacion

    EAN: 8421776357440

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3319

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 235

    Total diameter: 900

    Canopy diameter: 130

    Engine type: DC

    Number of speeds: 6

    W: 3.8-5.3-7.9-12.8-18.7-26.8

    RPM: 113-150-195-244-286-327

    Additional rods included in the box: No

Technical specification
  • Unique ref.33821WP-110_-_MINI-PUNT-S-White-light-wood-fan-DC-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit