Publish your products
SMART FAN receiver

SMART FAN receiver

Accessory that allows you to convert the JUST FAN, ETERFAN, MINI ETERFAN, TUBE FAN, MINI TUBE FAN, DECO FAN and COPPER FAN fans that end with WP into SMART FAN fans.

  • Frequency : 50/60Hz
  • Maximum motor management power: 55W
  • Motor control type: Inverter
  • Light Control: Main supply voltage managed by TRIAC.
  • Maximum manageable power of the Light: 60W
  • RF Receiver: 315MHz and 433.92MHz
  • Smart Bluetooth and WiFi 2.4GHz Communication
  • < /ul>
Specification
  • Reference: 34150

    Catalogue: Ventilacion

    EAN: 8421776240834

    Tariff Item: 8526920090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 76

    IP: 20

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Additional rods included in the box: No

    Individual box height (MM): 40

    Individual box width (MM): 100

    Length individual box (MM): 120

    Volume Box Ind. Trawl: 0.00048

    Gross weight of box Ind. Trawl: 0.142

    Net weight individual box (KG): 0.102

    PCS: 0

    Net weight consolidated item: 0.102

Technical specification
  • Unique ref.34150_-_SMART-FAN-receiver
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.102
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit