Reference: 34277
Catalogue: Ventilacion
EAN: 8421776352971
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: No
Fixing: Ceiling
Serie: 3429
Body material: Steel
Blade material: Wood
Body finish: Matt Black
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 220V-240V
Sea Side Suitable: 0
Total height: 336
Total diameter: 1250
Canopy diameter: 130
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 5-7-11-17-24-35
RPM: 90-119-144-170-192-220
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.038437
Gross weight of box Ind. Trawl: 4.5
Net weight consolidated item: 3,20