Publish your products
CRUISER XL LED Black fan with DC motor

CRUISER XL LED Black fan with DC motor

CRUISER XL is a ceiling fan that incorporates a black light kit, ideal for rooms larger than 28 m². With a contemporary design, this fan with a DC motor is powered by the included remote control. It has 6 adjustable speeds, a reverse function and is suitable for inclined ceilings.
Specification
  • Reference: 34293-1TW

    Catalogue: Ventilacion

    EAN: 8421776357594

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1903849

    Fixing: Ceiling

    Serie: 3431

    Body material: Steel

    Blade material: Aluminium

    Body finish: Matt Black

    Light Source Energy Class: E

    Light Source Code: L00330

    IP: 20

    Type: I

    Power max (W): 20

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 831lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 4000 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: 85

    Sea Side Suitable: 0

    Total height: 276

    Total diameter: 1600

    Canopy diameter: 130

    Ceiling/light kit diameter: 150

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-10-16-23-34

    RPM: 63-83-100-120-133-149

    Additional rods included in the box: No

Technical specification
  • Unique ref.34293-1TW_-_CRUISER-XL-LED-Black-fan-with-DC-motor
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation