Reference: 34296-1TW
Catalogue: Ventilacion
EAN: 8421776357655
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: Yes
ERP registration number: 1903849
Fixing: Ceiling
Serie: 3422
Body material: Steel
Blade material: Plywood
Body finish: Matt Black
Light Source Energy Class: E
Light Source Code: L00330
IP: 20
Type: I
Power max (W): 20
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 831lm
Voltage: 220V-240V
Adjustable K range: 2700 - 4000 - 6500K
TEMPERATURA DE COLOR REGULABLE (K): 1
CRI: 85
Sea Side Suitable: 0
Total height: 276
Total diameter: 1060
Canopy diameter: 130
Ceiling/light kit diameter: 150
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 1
Number of speeds: 6
W: 3-5-9-14-21-29
RPM: 97-148-188-227-262-290
Additional rods included in the box: No