Publish your products
RUDDER L Black/walnut fan
RUDDER L Black/walnut fan

    RUDDER L Black/walnut fan

    RUDDER L is an ultra-compact black ceiling fan designed by Faro Lab, ideal for rooms from 17.6 m² to 28 m². The black/walnut wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan's motor is DC type, it has 6 speeds that can be regulated, a reverse function and can be installed on inclined ceilings.
    Specification
    • Reference: 34298

      Catalogue: Ventilacion

      EAN: 8421776357303

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3422

      Body material: Steel

      Blade material: Plywood

      Body finish: Matt Black

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 232

      Total diameter: 1320

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 1

      Number of speeds: 6

      W: 4-6-10-17-24-35

      RPM: 85-109-134-159-180-203

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 3,50

    Technical specification
    • Unique ref.34298_-_RUDDER-L-Black-walnut-fan
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)350
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation