Publish your products
HVAR S White fan

HVAR S White fan

HVAR is a white ceiling fan with adjustable light in three intensities. It is ideal for rooms of 13m2 or less. This fan with a DC motor is suitable for inclined ceilings and has a reverse summer-winter function, so you can also use it in winter, improving the efficiency of your heating system. It is operated with a remote control that has a timer.
Specification
  • Reference: 34300

    Catalogue: Ventilacion

    EAN: 8421776244306

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1076592

    Fixing: Ceiling

    Series: 3430

    Diffusor material: PMMA

    Blade material: ABS

    Diffuser finish: Opal White

    Light Source Energy Class: D

    Light Source Code: L00089

    IP: 20

    Power max.(W): 24

    Hertz: 50Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 1600lm

    Voltage: 220V-240V

    Colour temperature: 6500K

    Adjustable K range: 3000 - 4500 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: >80

    MAC ADAM STEP: 5 SDCM

    Sea Sied Suitable: 1

    Total height: 549

    Total diameter: 914

    Canopy diameter: 165

    Ceiling/light kit diameter: 243

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 5-8-14-20-27-34

    RPM: 139-172-206-245-268-300

    Additional rods included in the box: Yes

    Individual box height (MM): 295

    Individual box width (MM): 345

    Length individual box (MM): 625

    Volume Box Ind. Trawl: 0.063609

    Gross weight of box Ind. Trawl: 7.4

    PCS: 0

    Net weight consolidated item: 6.157

Technical specification
  • Unique ref.34300_-_HVAR-S-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)6.157
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit