Publish your products
CLICK Black recessed lamp

CLICK Black recessed lamp

CLICK LED is a black recessed light with a round shape and warm light. Its structure made of aluminum hides the reader, which turns on automatically when opened and turns off when closed, remaining completely integrated into the wall. This recessed light is perfect as a reading light next to the head of the bed.
Specification
  • Reference: 43601

    Catalogue: Iluminación

    EAN: 8421776323582

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1461796

    Fixing: Wall

    Serie: 4360

    Body material: Aluminium

    Body finish: Matt Black

    Light Source Energy Class: G

    Light Source Code: L00302

    IP: 20

    Type: II

    Power max (W): 3,3

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 700mA CC

    Lumens max: 252lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    CRI: 85

    Depth: 60

    Total diameter: 115

    Individual diameter: 115

    Flush box dimensions: 79x48mm

    MEDIDA DE CORTE: ø80

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00117

    Gross weight of box Ind. Trawl: 0.47

    Net weight consolidated item: 0.39

Technical specification
  • Unique ref.43601_-_CLICK-Black-recessed-lamp
  • Product familyINDOOR
  • Product groupRECESSED
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)0.39
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit