Publish your products
NESO HOLE 20W black 2700K 18° DALI

NESO HOLE 20W black 2700K 18° DALI

NESO HOLE is a luminaire from the NESO family. It is integrated into the rail thanks to magnets. The 18° version and a color temperature of 2700K is ideal as an accent light in showcases or shop windows, in restaurants and hotels, but also in exhibition halls or museums. DALI version.
Specification
  • Reference: 5011002712D

    Catalogue: Architectural

    EAN: 8421776411883

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1179042

    Fixing: Wall

    Serie: 5010

    Body material: Aluminium+PC

    Body finish: Black

    Light Source Energy Class: F

    Light Source Code: L00274

    Type: III

    Power max (W): 20W

    Light source: COB LED

    Lumens max: 881

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 18°

    Length: 165

    Total diameter: 70

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.004875

    Gross weight of box Ind. Trawl: 1.08

    Net weight consolidated item: 1,43

Technical specification
  • Unique ref.5011002712D_-_NESO-HOLE-20W-black-2700K-18deg-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)143
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit