Publish your products
NESO Accessory inner corner recessed DALI white

NESO Accessory inner corner recessed DALI white

Accessory to change the plane of the white NESO recessed rail structure. Inside. The DALI system allows you to regulate the light intensity.
Specification
  • Reference: 5020221201D

    Catalogue: Architectural

    EAN: 8421776252486

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002556

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 5010

    IP: 20

    Voltage: 24V DC

    Total height: 79

    Length: 123

    Depth: 123

    Assembly of linear systems: DE EMPOTRAR

    Additional rods included in the box: No

    Individual box height (MM): 95

    Individual box width (MM): 180

    Length individual box (MM): 195

    Volume Box Ind. Trawl: 0.003335

    Gross weight of box Ind. Trawl: 0.71

    PCS: 0

    Net weight consolidated item: 0,55

Technical specification
  • Unique ref.5020221201D_-_NESO-Accessory-inner-corner-recessed-DALI-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit