Reference: 53414
Catalogue: Iluminación
EAN: 8421776085664
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Table
Series: 5341
Diffuser finish: Translucent
Light Source Energy Class: G
IP: 20
Power max.(W): 8W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 530lm
Voltage: 220V-240V
Colour temperature: 4000K
CRI: >80
Total height: 400
Length: 135
Depth: 350
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 90
Individual box width (MM): 420
Length individual box (MM): 150
Volume Box Ind. Trawl: 0.005661
Gross weight of box Ind. Trawl: 0.8
PCS: 192
Net weight consolidated item: 0,80