Publish your products
STAND UP Black and black floor lamp

STAND UP Black and black floor lamp

STAND UP designed by Estudi Ribaudí is composed of an original black lampshade ideally integrated into the black structure of the minimalist floor lamp. It is adjustable in height and its T-shaped base gives stability to the luminaire, as well as personality.
Specification
  • Reference: 57211-02

    Catalogue: Iluminación

    EAN: 8421776250574

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Floor

    Series: 5721

    Screen material: Textilene

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1750

    Length: 300

    Depth: 400

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,150458

    Gross weight of box Ind. Trawl: 6.2

    PCS: 18

    Net weight consolidated item: 4.96

Technical specification
  • Unique ref.57211-02_-_STAND-UP-Black-and-black-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4.96
Classification
  • BIMobject CategoryLighting - Floor Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit