Publish your products
INVITING White table lamp

INVITING White table lamp

INVITING is a family designed by Bohman&Folenius for home lighting. Its main feature is that the light moves to accompany you in different needs and moods. The head can be adjusted in its horizontal and vertical axis and the light source is adjustable both in intensity by sliding the upper circumference along the head and color temperature by turning the wheel. This table lamp is designed to illuminate work tables, reading spaces or shelves, as well as headboards. Includes accessory to convert the table lamp into a clamp.
Specification
  • Reference: 57312

    Catalogue: Iluminación

    EAN: 8421776320185

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1043678

    Fixing: Table

    Serie: 5730

    Body material: Aluminium+Steel

    Body finish: Matt White

    Light Source Energy Class: F

    Light Source Code: L00015

    IP: 20

    Type: II

    Power max (W): 6

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 410lm

    Voltage: 100V-240V

    Adjustable K range: 2700 - 4800K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: >80

    Total height: 860

    Length: 140

    Depth: 70

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.033

    Gross weight of box Ind. Trawl: 6.5

    PCS/PALLET: 32

    Net weight consolidated item: 6

Technical specification
  • Unique ref.57312_-_INVITING-White-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryLighting - Desk & Table
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit