Reference: 57402
Catalogue: Iluminación
EAN: 8421776231757
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 5740
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 140
Length: 185
Depth: 250
Base diameter: 95
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 160
Individual box width (MM): 190
Length individual box (MM): 280
Volume Box Ind. Trawl: 0.008512
Gross weight of box Ind. Trawl: 0.73
PCS: 0
Net weight consolidated item: 0.5