Publish your products
NESO SLIM Blind cover surface 1mt

NESO SLIM Blind cover surface 1mt

Accessory for NESO SLIM blind cover surface 1m long.
Specification
  • Reference: 6020R120102

    Catalogue: Architectural

    EAN: 8421776377103

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 50101

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.25

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.6020R120102_-_NESO-SLIM-Blind-cover-surface-1mt
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit