Reference: 62360
Catalogue: Iluminación
EAN: 8421776224650
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 6236
Screen material: Steel
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27 G45
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17462
Voltage: 100V-240V
Total height: 460
Length: 145
Depth: 180
Accessories included in the box: Cable negro 1.5m con clavjia
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 225
Individual box width (MM): 200
Length individual box (MM): 560
Volume Box Ind. Trawl: 0.02187
Gross weight of box Ind. Trawl: 2
PCS: 0
Net weight consolidated item: 1.3