Publish your products
GALA Black wall lamp

GALA Black wall lamp

Black wall lamp for bathroom lighting, made of metal and glass diffuser. GALA has a classic design and has IP44, making it suitable for installation in the bathroom or shower thanks to its water resistance. GALA has two installation options, up and down.
Specification
  • Reference: 63506

    Catalogue: Iluminación

    EAN: 8421776323551

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6353

    Body material: Aluminium

    Body finish: Matt Black

    IP: 44

    Type: II

    Power max (W): 6

    Hertz: 50/60Hz

    Light source: G9

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17495

    Voltage: 100V-240V

    Total height: 320

    Length: 115

    Depth: 150

    Individual diameter: 115

    Base diameter: 80

    Additional rods included in the box: No

    Individual box height: 142

    Individual box width: 210

    Length individual box: 225

    Volume Box Ind. Trawl: 0.006615

    Gross weight of box Ind. Trawl: 0.88

    PCS/PALLET: 120

    Net weight consolidated item: 0.766

Technical specification
  • Unique ref.63506_-_GALA-Black-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)0.766
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit