Reference: 64250
Catalogue: Iluminación
EAN: 8421776169593
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1145556
Fixing: Ceiling
Series: 6990
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: G
Light Source Code: L00202
IP: 20
Power max.(W): 30
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 1300lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Total height: 85
Length: 430
Depth: 430
Total diameter: 430
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 478
Individual box width (MM): 130
Length individual box (MM): 478
Volume Box Ind. Trawl: 0.029703
Gross weight of box Ind. Trawl: 3.2
PCS: 16
Net weight consolidated item: 2.65