Publish your products
SHOKU 350 White/white wall/ceiling lamp
SHOKU 350 White/white wall/ceiling lamp

    SHOKU 350 White/white wall/ceiling lamp

    SHOKU is a family of interior lighting fixtures with a minimalist and architectural character designed by Ernest Perera Studio. The light source of this white general lighting wall light/ceiling light is recessed, offering better visual comfort. SHOKU 350 illuminates internally, generating a very unique light effect. Its different sizes and colors allow you to create various combinations.
    Specification
    • Reference: 64277

      Catalogue: Iluminación

      EAN: 8421776325661

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC002892

      MERCADO GLOBAL: Si

      ERP applies?: Yes

      ERP registration number: 1494816

      Fixing: Wall

      Serie: 6439

      Body material: Aluminium

      Body finish: White

      Light Source Energy Class: E

      Light Source Code: L00305

      IP: 20

      Type: II

      Power max (W): 24

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Lumens max: 1213,4lm

      Voltage: 220V-240V

      Colour temperature (K): 2700K

      CRI: >90

      Total height: 93

      Total diameter: 350

      Accessories included in the box: KIT DE FIJACION

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.026056

      Gross weight of box Ind. Trawl: 1.9

      Net weight consolidated item: 1.1

    Technical specification
    • Unique ref.64277_-_SHOKU-350-White-white-wall-ceiling-lamp
    • Product familyINDOOR
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainAluminum
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit