Reference: 64309-71
Catalogue: Iluminación
EAN: 8421776245112
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1050296
Fixing: Wall
Series: 2001
Screen material: Rattan
Screen finish: Rattan
Blade finish: Rattan
Light Source Energy Class: G
Light Source Code: L00025
IP: 20
Power max.(W): 15
Power max. reader (W): 3
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17426
Voltage: 100V-240V
Total height: 280
Length: 210
Depth: 210
Total diameter: 210
Base diameter: 100
Type of dirver regulation: NO TIENE REGULACION
Additional rods included in the box: No
Volume Box Ind. Trawl: 0,014922
Gross weight of box Ind. Trawl: 0.87
PCS: 0
Net weight consolidated item: 0.783