Publish your products
CONGA White/white table lamp
CONGA White/white table lamp

    CONGA White/white table lamp

    CONGA is a collection for interior lighting designed by Faro Lab. This white table luminaire with a white fabric shade is ideal for bedrooms and living rooms. An ideal alternative for hospitality projects.
    Specification
    • Reference: 64310-04-US

      Catalogue: Iluminación

      EAN: 8421776548657

      Tariff Item: 9405119090

      MERCADO 110: Si

      ERP applies?: 0

      Fixing: Table

      Serie: 6433

      Body material: Steel

      Screen material: Textile

      Body finish: Matt White

      Screen finish: White

      Blade finish: White

      IP: 20

      Type: II

      Power max (W): 15

      Hertz: 60Hz

      Light source: E26

      Light source included: No

      No. Bulb socket: 1

      Voltage: 120V

      Additional rods included in the box: No

      Net weight consolidated item: 0,01

    Technical specification
    • Unique ref.64310-04-US_-_CONGA-White-white-table-lamp
    • Product familyINDOOR
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryLighting - Desk & Table
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit