Publish your products
MOMA White floor lamp

MOMA White floor lamp

Contemporary style living room floor lamp for interior lighting made of steel, fabric lampshade and PVC diffuser.
Specification
  • Reference: 68502

    Catalogue: Iluminación

    EAN: 8421776010628

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Floor

    Series: 1476

    Screen material: Textile

    Diffusor material: PC

    Screen finish: White

    Diffuser finish: Opal

    Blade finish: White

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1600

    Length: 450

    Depth: 910

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 120

    Individual box width (MM): 300

    Length individual box (MM): 1650

    Volume Box Ind. Trawl: 0.0594

    Gross weight of box Ind. Trawl: 9.8

    PCS: 32

    Net weight consolidated item: 9,80

Technical specification
  • Unique ref.68502_-_MOMA-White-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)980
Classification
  • BIMobject CategoryLighting - Floor Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit