Publish your products
ALFA Dark grey projector lamp

ALFA Dark grey projector lamp

Alfa is an LED projector for outdoor lighting, made of injected aluminum and designed by Alex & Manel Lluscà. The lighting source is COB LED 15W. This minimalist projector is adjustable 90° from the horizontal plane. It is ideal for illuminating gardens and terraces, focusing the light where it interests you most. This luminaire has IP65 which gives it high protection against rain and solid bodies.
Specification
  • Fixing: Wall

    Diffusor material: Glass

    Diffuser finish: Transparent

    Reference: 97357

    Catalogue: Architectural

    EAN: 8421776224414

    Tariff Item: 8504108090

    MERCADO GLOBAL: Si

    ERP applies?: No

    Category: ARCHITECTURAL

    Subcategory: DRIVERS

    Commercial Description: CASAMBI INTERRUPTOR

    Product Description: CASAMBI SWITCH

    Serie: 9999

    Body material: PC

    IP: 20

    Type: III

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS/PALLET: 0

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.70025-110_-_ALFA-Dark-grey-projector-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryLighting - Outdoor
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit