Reference: 70409
Catalogue: Iluminación
EAN: 8421776149311
Tariff Item: 94051140
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1079367
Fixing: Wall
Series: 7041
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00100
IP: 44
Power max.(W): 3
Hertz: 50Hz
Light source: COB LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 100lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Total height: 120
Length: 120
Depth: 70
Additional rods included in the box: No
Unit box per Master box: 20
Individual box height (MM): 70
Individual box width (MM): 130
Length individual box (MM): 130
Volume Box Ind. Trawl: 0.001183
Gross weight of box Ind. Trawl: 0.232
PCS: 480
Net weight consolidated item: 0.167