Publish your products
KANE 2 Nickel downlight 2700K

KANE 2 Nickel downlight 2700K

KANE 2 is a contemporary style outdoor recessed light made of 316 stainless steel and a transparent glass diffuser. The light source is 3W 2700K LED included. Driver not included. Projects a nice beam of light.
Specification
  • Reference: 70661W

    Catalogue: Iluminación

    EAN: 8421776321878

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000481

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1454706

    Fixing: Wall

    Serie: 7069

    Body material: Stainless steel 316L

    Body finish: Satin Stainless

    Light Source Energy Class: G

    Light Source Code: L00297

    IP: 67

    Type: III

    IK: 08

    Power max (W): 3

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 24V CV

    Lumens max: 120lm

    Voltage: 24V DC

    Colour temperature (K): 2700K

    CRI: >80

    MAC ADAM STEP: >5 SDCM

    Opening degrees: 120°

    Sea Side Suitable: 1

    Total height: 45

    Length: 45

    Depth: 90

    Total diameter: 45

    Including Flush box: Yes

    Flush box dimensions: ø40mm

    MEDIDA DE CORTE: ø40x90

    Additional rods included in the box: No

    Individual box height: 84

    Individual box width: 53

    Length individual box: 112

    Volume Box Ind. Trawl: 0.00054

    Gross weight of box Ind. Trawl: 0.17

    PCS/PALLET: 1600

    Net weight consolidated item: 0.14

Technical specification
  • Unique ref.70661W_-_KANE-2-Nickel-downlight-2700K
  • Product familyOutdoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainStainless steel 316
  • Weight Net (Kg)0.14
Classification
  • BIMobject CategoryLighting - Outdoor
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit