Publish your products
CANDELA portable rechargeable terracotta lamp

CANDELA portable rechargeable terracotta lamp

CANDELA is a portable outdoor lamp designed by Jordi Ribaudí. It is the modern and daring design solution for outdoor dining or a cozy porch. Its design reminds us of old lanterns and its terracotta finish transports us to the desert and dunes. A warm inspiration for any corner. The light filters between the spaces of the structure and has 3 intensities, which can be controlled with the included remote control. The LED light module recharges through an induction base, also included. Isn't it the perfect gift?
Specification
  • Reference: 70790

    Catalogue: Iluminación

    EAN: 8421776238077

    Tariff Item: 8513100000

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    Fixing: Table

    Series: 7150

    Diffusor material: PC

    Diffuser finish: Opal

    IP: 66

    Power max.(W): 3

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 290lm

    Colour temperature: 3000K

    CRI: >=80

    Total height: 240

    Length: 230

    Depth: 200

    Accessories included in the box: Base inducción

    Additional rods included in the box: No

    Individual box height (MM): 300

    Individual box width (MM): 230

    Length individual box (MM): 260

    Volume Box Ind. Trawl: 0.01794

    Gross weight of box Ind. Trawl: 1.5

    PCS: 48

    Net weight consolidated item: 1.275

Technical specification
  • Unique ref.70790_-_CANDELA-portable-rechargeable-terracotta-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.275
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit