Publish your products
CABO Brass wall lamp

CABO Brass wall lamp

Timeless style wall lamp for outdoor lighting, made of brass and opal glass. This outdoor wall light is ideal for lighting gardens and terraces. Thanks to its main material, brass, it is also suitable for placement in areas where the environmental conditions require a highly resistant material. In addition, this luminaire has IP44 which gives it high protection against rain and solid bodies. Made in Europe.
Specification
  • Reference: 70998

    Catalogue: Iluminación

    EAN: 8421776084759

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 7099

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 44

    IK: 05

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Sied Suitable: 0

    Total height: 110

    Length: 230

    Depth: 120

    Additional rods included in the box: No

    Unit box per Master box: 18

    Individual box height (MM): 135

    Individual box width (MM): 235

    Length individual box (MM): 130

    Volume Box Ind. Trawl: 0.004124

    Gross weight of box Ind. Trawl: 1.4

    PCS: 216

    Net weight consolidated item: 1.19

Technical specification
  • Unique ref.70998_-_CABO-Brass-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.19
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit