Publish your products
FLOWERPOT for GROW

FLOWERPOT for GROW

With the PLANTER accessory you can give the GROW beacons a new functionality (ref. 71206 and 71207). A design by Estudi Ribaudí that seeks a balance between technology and nature. The set has been awarded the My Favorite Lighting Products Award 2015.
Specification
  • Reference: 71208

    Catalogue: Iluminación

    EAN: 8421776089129

    Tariff Item: 9405920090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 7120

    Total height: 170

    Length: 155

    Depth: 155

    Total diameter: 155

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 190

    Individual box width (MM): 180

    Length individual box (MM): 180

    Volume Box Ind. Trawl: 0.006156

    Gross weight of box Ind. Trawl: 0.4

    PCS: 144

    Net weight consolidated item: 0,40

Technical specification
  • Unique ref.71208_-_FLOWERPOT-for-GROW
  • Product familyOutdoor
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLighting - Outdoor
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit