Publish your products
ESCA / LISO Black recessed box

ESCA / LISO Black recessed box

Recessed box for Esca and Liso luminaires made of PVC.
Specification
  • Reference: 71482

    Catalogue: Iluminación

    EAN: 8421776714823

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 206

    IP: 44

    Total height: 90

    Length: 231

    Depth: 80

    Including Flush box: Yes

    MEDIDA DE CORTE: 233x98

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 95

    Individual box width (MM): 100

    Length individual box (MM): 245

    Volume Box Ind. Trawl: 0.002328

    Gross weight of box Ind. Trawl: 0.2

    PCS: 280

    Net weight consolidated item: 0.15

Technical specification
  • Unique ref.71482_-_ESCA---LISO-Black-recessed-box
  • Product familyOutdoor
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryLighting - Outdoor
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit