Publish your products
TRAS Recessed box

TRAS Recessed box

Recessed box to install TRAS recessed fixtures (Ref.71701 and 71702).
Specification
  • Reference: 71703

    Catalogue: Iluminación

    EAN: 8421776181175

    Tariff Item: 9405911000

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 7170

    Total height: 127

    Length: 170

    Depth: 104

    MEDIDA DE CORTE: 175x195

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 180

    Individual box width (MM): 180

    Length individual box (MM): 140

    Volume Box Ind. Trawl: 0.004536

    Gross weight of box Ind. Trawl: 0.61

    PCS: 160

    Net weight consolidated item: 0.549

Technical specification
  • Unique ref.71703_-_TRAS-Recessed-box
  • Product familyOutdoor
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.549
Classification
  • BIMobject CategoryLighting - Outdoor
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit