Publish your products
KILA 400 Dark grey beacon lamp amber

KILA 400 Dark grey beacon lamp amber

KILA is a collection of outdoor lighting made of aluminum and glass. Its design ideally separates the gray structure from the semi-transparent diffuser, which leaves the bulb visible. This dark gray amber beacon is ideal for decorative lighting in gardens and terraces. 40cm version.
Specification
  • Reference: 71748

    Catalogue: Iluminación

    EAN: 8421776245433

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 7174

    Diffusor material: Glass

    Diffuser finish: Amber

    IP: 65

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 400

    Length: 120

    Depth: 120

    Total diameter: 120

    Base diameter: 120

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,012488

    Gross weight of box Ind. Trawl: 1.8485

    PCS: 0

    Net weight consolidated item: 1.3015

Technical specification
  • Unique ref.71748_-_KILA-400-Dark-grey-beacon-lamp-amber
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.3015
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit