Publish your products
ANGA 240 Dark grey ceiling lamp

ANGA 240 Dark grey ceiling lamp

ANGA 240 is a dark gray IP44 ceiling light with a simplified design. The cement body covers the light source, favoring glare control. A contemporary design luminaire that will give personality to your outdoor spaces.
Specification
  • Reference: 72353

    Catalogue: Iluminación

    EAN: 8421776325036

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1454516

    Fixing: Ceiling

    Serie: 7236

    Body material: Concrete

    Body finish: Dark Grey

    Light Source Energy Class: E

    Light Source Code: L00295

    IP: 44

    Type: I

    IK: 03

    Power max (W): 18

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 1300lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Sea Side Suitable: 0

    Total height: 65

    Total diameter: 240

    Additional rods included in the box: No

    Individual box height: 120

    Individual box width: 270

    Length individual box: 270

    Volume Box Ind. Trawl: 0.008748

    Gross weight of box Ind. Trawl: 1.76

    Net weight consolidated item: 1.34

Technical specification
  • Unique ref.72353_-_ANGA-240-Dark-grey-ceiling-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainConcrete
  • Weight Net (Kg)1.34
Classification
  • BIMobject CategoryLighting - Outdoor
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit