Reference: 74444E
Catalogue: Iluminación
EAN: 8421776143791
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000062
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Floor
Series: 1802
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: E
IP: 44
IK: 05
Power max.(W): 37W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 2700lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: 85
Total height: 2500
Length: 200
Depth: 130
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 295
Individual box width (MM): 192
Length individual box (MM): 2570
Volume Box Ind. Trawl: 0.145565
Gross weight of box Ind. Trawl: 10.6
PCS: 18
Net weight consolidated item: 7.95