Reference: 75540
Catalogue: Iluminación
EAN: 8421776118393
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1168834
Fixing: Wall
Series: 7555
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00251
IP: 55
IK: 10
Power max.(W): 13
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 770lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Total height: 85
Length: 280
Depth: 171
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 325
Individual box width (MM): 210
Length individual box (MM): 133
Volume Box Ind. Trawl: 0.009077
Gross weight of box Ind. Trawl: 1.8
PCS: 72
Net weight consolidated item: 1.53