Publish your products
SCUBA LOUVER 1200 Black pendant lamp 36W

SCUBA LOUVER 1200 Black pendant lamp 36W

SCUBA LOUVER 1200 is a black pendant luminaire made of stainless steel. It is designed for the outdoors, but also fits in many interior spaces. It has IP65, which gives it high protection against rain and solid bodies and a shock resistance of IK10. Industrial style, the light beam is projected through part of the tube. SCUBA LOUVER has a power of 36W and a color temperature of 2700K. It has an anti-glare louver that favors the visual comfort of the luminaire.
Specification
  • Reference: 75758-01-110

    Catalogue: Iluminación

    EAN: 8421776384316

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 7575

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: D

    IP: 65

    Type: I

    IK: 10

    Power max (W): 36

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 600mA CC

    Lumens max: 1575lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >90

    Opening degrees: 80x130°

    Sea Side Suitable: 0

    Length: 1200

    Total diameter: 70

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.75758-01-110_-_SCUBA-LOUVER-1200-Black-pendant-lamp-36W
  • Product familyOutdoor
  • Product groupSuspension
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Outdoor
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit