Publish your products
FASDTBS-20W
FASUAL

FASDTBS-20W

Elegant fixed downlight fixe with inox reflector Translucent diffuser Intense and smooth lighting Instant ignition
Specification
  • IP20 - Class II - Angle 24°/38° - IRC >85 - UGR<19
    Efficiency : ≥ 85%
    200-240V AC / 50-60Hz - PF> 0,95
    Available in DIMMABLE version : TRIAC/1-10V
    Durability ≥ 50 000 hours
    Certifications : CE - RoHS

Technical specification
  • Unique ref.klt06
  • Product familyFASUAL LED Light
  • Product groupDownlight encastré
  • TypeObject (single object)
  • Date of publishing2013-12-01
  • Edition number1
  • Height (mm)138
  • Width (mm)138
  • Depth (mm)129
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Isle of Man
Kuwait
Guinea-Bissau
Tonga
Italy
Kyrgyzstan
Kenya
Tuvalu
Jersey
Laos
Lesotho
United States Minor Outlying Islands
Latvia
Lebanon
Liberia
Vanuatu
Liechtenstein
Macau
Libya
Wallis and Futuna
Lithuania
Malaysia
Madagascar
Luxembourg
Maldives
Malawi
Malta
Mongolia
Mali
Moldova
Myanmar (Burma)
Mauritania
Monaco
Nepal
Mauritius
Montenegro
Oman
Mayotte
Netherlands
Pakistan
Morocco
North Macedonia
Palestine
Mozambique
Norway
Philippines
Namibia
Poland
Qatar
Niger
Portugal
Saudi Arabia
Nigeria
Romania
Singapore
Republic of the Congo
Russia
South Korea
Reunion
San Marino
Sri Lanka
Rwanda
Serbia
Syria
Saint Helena
Slovakia
Taiwan
São Tomé and Príncipe
Slovenia
Tajikistan
Senegal
Spain
Thailand
Seychelles
Svalbard and Jan Mayen
Türkiye
Sierra Leone
Sweden
Turkmenistan
Somalia
Switzerland
United Arab Emirates
South Africa
Ukraine
Uzbekistan
South Sudan
Vatican City
Vietnam
Sudan
Yemen
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit