Publish your products
Pressure Vacuum Breakers - 765
Pressure Vacuum Breakers - 765
    Febco

    Pressure Vacuum Breakers - 765

    Series 765 Pressure Vacuum Breakers includes a freeze sensor for use with SentryPlus Alert® technology to signal when ambient temperature approaches the freeze threshold. Activated through an add-on connection kit, the sensor also triggers freeze alerts to facility personnel. Connection kit available for BMS/IMS Building/Irrigation Management Systems.

    This series is designed to provide protection against back siphonage of toxic or non-toxic liquids. They feature a durable bronze body and a check valve and air opening port in one assembly. Maximum working pressure is 150 psi (10.3 bar).

    To learn more visit: https://www.watts.com/freeze-detection

    Specification
    • Features

      • Sensor on PVB signals when temperature nears the freezing point
      • Freeze alerts help extend use of the PVB device by reducing damage and repair
      • Freeze alerts feature available with add-on connection kit for irrigation management systems
      • All bronze body for durability. One check valve and an air opening port in one assembly
      • Lightweight poppet seals air opening under minimum flow conditions
      • Simple service procedures. All internal parts serviceable in line from the top of the unit
      • Designed for minimum head loss

      Outlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Inlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Body Finish

      • Bronze
      • Rough Bronze
    Technical specification
    • Unique ref.765-vacuum-breaker
    • Product familyBackflow Prevention
    • Product groupVacuum Breakers
    • TypeObject (single object)
    • Date of publishing2020-01-11
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit