Publish your products
Durable Valve and Meter Support Stand - BF-STD-1
Febco

Durable Valve and Meter Support Stand - BF-STD-1

This 10 to 38 inch durable valve and meter support stand allows for quick and easy installation and allows the height to be field adjustable. This pair of support stands are made of all-welded construction and a corrosion resistant coating on bars. They also have an epoxy coated cast iron yoke and mounting plate and zinc plated steel support cylinders.

Specification
  • Features

    • Durable welded construction
    • Corrosion resistant coating on bars
    • Adapts to fit varying installation heights
    • Epoxy coated yoke and mounting plate

    Specifications

    • Body Material Cast Iron
    • Brand Name FEBCO
    • EANUCCCode 643925025118
    • Height Adjustment 10 to 38 IN
    • Lead Free Not In Scope
    • Part Number 0710249
    • Series BF-STD-1

Technical specification
  • Unique ref.BF-STD-1-Support-stand
  • Product familyBackflow Prevention
  • Product groupBackflow Preventer Accessories
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit