Publish your products
Key Operated Wall Hydrants for Irrigation System Winterization - FPHB-1
Febco

Key Operated Wall Hydrants for Irrigation System Winterization - FPHB-1

Series FPHB-1 key operated wall hydrants have been specifically designed to provide outside access to a building water supply for start-up, winterizing, and servicing of irrigation sprinkler systems. The FPHB-1 is located outside of the home, reducing the time spent on service calls. Maximum working pressure: 175psi (12.1 bar)

Specification
  • Features

    • Provides outside water supply access for start-up, winterizing, and servicing of irrigation sprinkler systems
    • Convenient outside access available any time for winterizing and service
    • Tamper resistant key-operated hydrant
    • Union connection for ease of installation of backflow preventer
Technical specification
  • Unique ref.FPHB-1-Wall-Hydrant
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves - Wall Hydrants
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit