Publish your products
Lead Free* Full Port Tapped Ball Valves - LF622FT
Febco

Lead Free* Full Port Tapped Ball Valves - LF622FT

Series LF622FT Lead Free* Full Port Tapped Ball Valves are designed for steam service applications. They are ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity. The full port design ensures minimal pressure drop. These valves feature a PTFE stem packing seal, thrust washer and seat. They are available with tapped outlets suitable for the installation of a pressure gauge or test cock. Maximum Working Pressure: 600psi (41.3 bar) WOG; 125psi (8.6 bar) WSP.
Specification
  • Lead Free* models available. Size(s): 1/2 to 2 in. (15 to 50mm)
Technical specification
  • Unique ref.Lead-Free-Full-Port-Tapped-Ball-Valves-LF622FT
  • Product familyIrrigation Specialties
  • Product groupBall Valves
  • TypeObject (single object)
  • Date of publishing2018-06-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit