Publish your products
Lead Free* Double Check Valve Assemblies - Small Diameter - LF850 Small, LF850U Small
Lead Free* Double Check Valve Assemblies - Small Diameter - LF850 Small, LF850U Small
    Febco

    Lead Free* Double Check Valve Assemblies - Small Diameter - LF850 Small, LF850U Small

    Series LF850 Small double check valve assembly backflow preventers includes a freeze sensor for use with SentryPlus Alert® technology to signal when temperature nears the freezing point. Activated by an add-on connection kit, the sensor triggers alerts to help facility personnel reduce equipment damage and repair that may result from cold weather conditions. Available for building and irrigation management systems.

    This series is designed to prevent the backflow of polluted water from entering the potable water supply due to backsiphonage and or backpressure. Features lead free body construction, NPT end connections, top mounted test cocks, and quarter turn ball valve shutoffs.

    Specification
    • Features

      • Sensor signals to indicate when temperature nears the freezing point once activated by an add-on BMS/IMS connection kit
      • Compact modular design to facilitate maintenance and in-line repairs with a single access cover
      • In-line serviceable assembly requiring no special tools
      • Two in-line independent positive seating check modules
      • Replaceable seats and seat discs


      Outlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Inlet Connection Type

      • Female Threaded
      • Union Joint

      Inlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN


    Technical specification
    • Unique ref.lf850-lf850U-small
    • Product familyBackflow Prevention
    • Product groupDouble Check Valve Assemblies
    • TypeObject (single object)
    • Date of publishing2019-12-03
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit