Publish your products
Fech-Jet-System® doors for sandwichpanels (for all doors) rvt
Fech-Jet-System® doors for sandwichpanels (for all doors) rvt
Fech-Jet-System® doors for sandwichpanels (for all doors) rvt
Fech-Jet-System® doors for sandwichpanels (for all doors) rvt
Fech-Jet-System® doors for sandwichpanels (for all doors) rvt

    Fech-Jet-System® doors for sandwichpanels (for all doors) rvt

    The patented and multi-award-winning Fech-Jet-System® is the ideal solution for windows and doors in sandwich construction. The most important product advantages include reduced installation time and significant cost savings, as no sheet metal frames are required for the sandwich elements and no subsequent framing of the windows is necessary—neither inside nor outside! The design quality is high, as the construction principle does not require any unsightly screws or rivets, nor any miter cuts at an angle. This design also increases the service life, as no fasteners penetrate the frame.

    The Fech-Jet-System® is available as an aluminum or plastic profile. Retrofitting is possible without any problems.


    Specification
    • The Fech-Jet-System® can be used for exterior facades as well as for interior, partition, and concrete walls. The following designs, with thicknesses ranging from 60 to 220 mm, are available:

      Screwless door frames

      Automatic doors

      Door systems opening inward or outward (as emergency exit doors) and available with all safety features

    Technical specification
    • Unique ref.fech-jet-system-doors-all-doors-rvt-file
    • TypeObject (single object)
    • Date of publishing2026-04-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Doors for sandwich panels
    • IFC classificationWindow
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe North America
    Åland Islands
    Canada
    Albania
    Greenland
    Andorra
    United States
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City