Publish your products
Feltech Sound & Thermal Insulation Acoubatt® ECS
Feltech Sound & Thermal Insulation Acoubatt® ECS
Feltech Sound & Thermal Insulation Acoubatt® ECS
Feltech Sound & Thermal Insulation Acoubatt® ECS

    Feltech Sound & Thermal Insulation Acoubatt® ECS

    Light weight and soft to provide an optimum performance. acoubatt® reduces airborne sound transmission through walls, ceilings and subfloor applications. It does not contain any formaldehyde binders commonly used with fiberglass insulation.

    acoubatt® is the perfect highly performing solution for your hotels, schools, offices, meeting rooms or commercial and residential projects where sound and noise insulation is needed.

    Sustainability

    From 100% polyester fibers (instead of fiberglass) including 85% regenerated fibers from discarded plastic drinking bottles reclaimed as post-consumer waste, our products are manufactured in near zero emissions factories, using renewable energy and exceeding standards required by the leading global certification organisations.

    Specification
    • Sound Absorption Coefficients(as)

      The Sound Absorption Coefficient is ideally defined as a fraction of the randomly incident sound power absorbed by material. The greater the coefficient, the greater the sound absorption.

      SAA  The Sound Absorption Average (SAA) is a single number rating obtained by taking the arithmetical average of the absorption coefficients at 250, 500, 1000, 2000 Hz rounded to nearest multiple of 0.05.

      Wall Insulation Between Roomsacoubatt® is ideal for reduction of airborne sound transmission between rooms through separating walls.

      STC  The STC stands for Sound Transmission Class is a single number that represents the performance of the soundproofing through the air (Airborne) of walls, ceilings, doors, or by a laboratory test (standard ASTM E90-09). The values in the range of 125-4000 Hz were calculated (according to ASTM E 413-87)  In summary, the higher the STC is well soundproofed.

      Excellent Thermal Insulationacoubatt® is also an ideal thermal insulation material for your interior walls and ceilings in buildings and home to help keep the interiors cooler in summer and warmer in winter. This helps with saving energy costs by maintaining temperature inside the building.

      What is the R value of insulation

      An insulating material's resistance to conductive heat flow is measured or rated in terms of its thermal resistance or R-value -the higher the R-value, the greater the insulating effectiveness. The R-value depends on the type of insulation, its thickness, and its density.

      R-Value,
      Thermal resistance,
      unit of : m2.K/W or ft2.h.oF/Btu

      K-Value,
      Thermal conductivity
      unit of : W/m.K or Btu.in/ft2.h.oF

    Technical specification
    • Unique ref.Feltech_Sound-Thermal-Insulation_Acoubatt-ECS
    • Product familySound & Thermal Insulation
    • Product groupAcoubatt
    • TypeBuilding Materials
    • Date of publishing2022-05-18
    • Edition number1
    • Depth (mm)308
    Related
    • Material mainPolyester
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • OmniClass Number23-27 63 13
    • OmniClass TitleEquipment Insulation Blankets

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit