Publish your products
1S21-2 162.5mm 60min 61dB 4000mm
1S21-2 162.5mm 60min 61dB 4000mm
    Archived

    1S21-2 162.5mm 60min 61dB 4000mm

    Wall Thickness: 162,5mm Stud: C 75 + C 50 - steel frame@600mm centres Facings: 12.5 + 12.5mm Fermacell Board + 12.5mm between Studs Insulation: 60mm/60 kg/m³ - Mineral Wool (> 1000 °C) + 40mm/40 kg/m³ - Mineral Wool (> 1000 °C) Without Fire Rating/Partition Height: 3700 mm With Fire Rating/Partition Height: 4000mm Fire Rating: 60min Sound Insulation: 61 Rw
    Specification
    • Board Types:
      • One Man Boards – Square Edge
      • Standard Boards – Square Edge
      • Tapered Edge Boards – Tapered On 2 Sides
      • Tapered Edge Boards – Tapered On 4 Sides
    Technical specification
    • Unique ref.1S21-2-162-5mm-60min-61dB-4000mm
    • Product familyFermacell Gypsum Fibreboard Wall Solutions
    • Product groupPartition walls on steel walls with insulation
    • TypeObject (single object)
    • Date of publishing2016-03-18
    • Edition number1
    • Depth (mm)162.5
    Related
    • Material mainGypsum
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Partitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit